(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mapal OptiMill-Steel-HPC Unequal Division, Unequal Lead 3-Flute, Steel

Mapal OptiMill-Steel-HPC Unequal Division, Unequal Lead 3-Flute, Steel

[Features]
· A universal type that can be used for everything from longitudinal machining to groove machining.
· Dedicated design for steel machining.
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· Low cut-resistance design enables quiet cutting and a long operating life.
[Applications]
· Work materials: Carbon steel, alloy steel, tempered steel, cast iron.

Part Number

Configured Part Number is shown.

Part Number
SCM250J-0300Z03R-F0006HA-HP213
SCM250J-0400Z03R-F0008HA-HP213
SCM250J-0500Z03R-F0010HA-HP213
SCM250J-0600Z03R-F0012HA-HP213
SCM250J-0800Z03R-F0016HA-HP213
SCM250J-1000Z03R-F0020HA-HP213
SCM250J-1200Z03R-F0024HA-HP213
SCM250J-1400Z03R-F0028HA-HP213
SCM250J-1600Z03R-F0032HA-HP213
SCM250J-1800Z03R-F0036HA-HP213
SCM250J-2000Z03R-F0040HA-HP213
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit
1 Piece(s) 35 Day(s) 311657485-79681 pc.
1 Piece(s) 35 Day(s) 411657485-79761 pc.
1 Piece(s) 35 Day(s) 513657485-79841 pc.
1 Piece(s) 35 Day(s) 613657485-79921 pc.
1 Piece(s) 35 Day(s) 819863485-80001 pc.
1 Piece(s) 35 Day(s) 10221072485-80181 pc.
1 Piece(s) 35 Day(s) 12261283485-80261 pc.
1 Piece(s) 35 Day(s) 14261483485-80341 pc.
1 Piece(s) 35 Day(s) 16321692485-80421 pc.
1 Piece(s) 35 Day(s) 18321892485-80511 pc.
1 Piece(s) 35 Day(s) 203820104485-80691 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 Type Square Torsion Angle (θ) Torsional Angle 42°/43°
Surface Treatment HP213 Coating Ordering Unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)