(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Scale Magnifier (With Scale)

Scale Magnifier (With Scale)

[Features]
· A versatile magnifier with bright and sharp contrast.
· With scale.
[Applications]
· For surface shape inspections.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
1975
1983
2016
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Measuring Range
(mm)
Mass
(g)
Trusco Code
1 Piece(s) 1 Day(s) 7182056102-4825
1 Piece(s) 1 Day(s) 10203074102-4833
1 Piece(s) 1 Day(s) 15131440102-4841

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Minimum graduation(mm) 0.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)