(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Zyklop Ratchet Speed Set (Hexagonal Type) Square Socket 12.7 mm

Zyklop Ratchet Speed Set (Hexagonal Type) Square Socket 12.7 mm

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The idling feature of the shaft portion allows the tool to rotate smoothly.
· The angle of the head is also adjustable.
· The large number of teeth (72) on the gear allows fine adjustments with detailed feed.

Basic Specifications

  • JAN Code
    4013288173874
  • Trusco Code
    483-8408
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 004076
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • JAN Code
    4013288173874
  • Trusco Code
    483-8408

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)