(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratcheting Combination Wrench

Ratcheting Combination Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Dual-pawl design simultaneously enables fine gears and strong durability.
· Change the rotation direction using the switching lever.
· Surface contact allows the torque to be reliably transferred.
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· For maintenance providers.

Basic Specifications

  • Overall Length(mm)
    229
  • Width across flats(mm)
    17
  • Thickness - wrench(mm)
    7.14
  • Thickness - box end wrench(mm)
    12.7
  • JAN Code
    4547230102884
  • Trusco Code
    755-1266
  • Mass(g)
    198
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : JHW1217MRC
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    229
  • Width across flats(mm)
    17
  • Thickness - wrench(mm)
    7.14
  • Thickness - box end wrench(mm)
    12.7
  • JAN Code
    4547230102884
  • Trusco Code
    755-1266
  • Mass(g)
    198

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)