(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Ballpoint Hex Wrench (Inch-Size)

Stainless Steel Ballpoint Hex Wrench (Inch-Size)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Wera's proprietary Hex-Plus surface contact structure contributes to a long life for screws while avoiding damage to the inner part of hex screw holes.
· Made of stainless steel (X46 Cr13).
· Enhance your work efficiency with the high torque capability of this tool.

Basic Specifications

Part Number
Order Units

Refine by

  • 1 pc.
  • 1S
  • Clear
Single Item / Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 112
  • 119
  • 123
  • 130
  • 137
  • 154
  • 185
  • 195
  • 224
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 19
  • 20
  • 21
  • 22
  • 24
  • 27
  • 34
  • 37
  • 42
  • Clear
Set Content(mm)

Refine by

  • 3/32、7/64、1/8、9/64、5/32、3/16、1/4、5/16、3/8
  • Clear
Opposite side dimensions(inchi)

Refine by

  • 1/4
  • 1/8
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 7/64
  • 9/64
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Single Item
112
19
-
3/32
16 Day(s) or more
-

Part Number : 022710
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    112
  • Hex Neck Length (H Dimension) L-type Only(mm)
    19
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    3/32
  • JAN Code
    4013288117151
  • Trusco Code
    471-2986
  • Mass(g)
    5
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
119
20
-
7/64
16 Day(s) or more
-

Part Number : 022711
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    119
  • Hex Neck Length (H Dimension) L-type Only(mm)
    20
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    7/64
  • JAN Code
    4013288117168
  • Trusco Code
    471-2994
  • Mass(g)
    10
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
123
21
-
1/8
12 Day(s) or more
-

Part Number : 022712
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    123
  • Hex Neck Length (H Dimension) L-type Only(mm)
    21
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    1/8
  • JAN Code
    4013288117175
  • Trusco Code
    471-3001
  • Mass(g)
    15
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
130
22
-
9/64
19 Day(s) or more
-

Part Number : 022713
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    130
  • Hex Neck Length (H Dimension) L-type Only(mm)
    22
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    9/64
  • JAN Code
    4013288117182
  • Trusco Code
    471-3010
  • Mass(g)
    20
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
137
24
-
5/32
15 Day(s) or more
-

Part Number : 022714
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    137
  • Hex Neck Length (H Dimension) L-type Only(mm)
    24
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    5/32
  • JAN Code
    4013288117199
  • Trusco Code
    471-3028
  • Mass(g)
    30
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
154
27
-
3/16
16 Day(s) or more
-

Part Number : 022715
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    154
  • Hex Neck Length (H Dimension) L-type Only(mm)
    27
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    3/16
  • JAN Code
    4013288117205
  • Trusco Code
    471-3036
  • Mass(g)
    40
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
185
34
-
1/4
12 Day(s)
-

Part Number : 022716
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    185
  • Hex Neck Length (H Dimension) L-type Only(mm)
    34
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    1/4
  • JAN Code
    4013288117212
  • Trusco Code
    471-3044
  • Mass(g)
    85
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
195
37
-
5/16
12 Day(s)
-

Part Number : 022717
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    195
  • Hex Neck Length (H Dimension) L-type Only(mm)
    37
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    5/16
  • JAN Code
    4013288117229
  • Trusco Code
    471-3052
  • Mass(g)
    135
  • Material
    Stainless Steel (X46 Cr13)
1 pc.
Single Item
224
42
-
3/8
12 Day(s)
-

Part Number : 022718
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    224
  • Hex Neck Length (H Dimension) L-type Only(mm)
    42
  • Set Content(mm)
    -
  • Opposite side dimensions(inchi)
    3/8
  • JAN Code
    4013288117236
  • Trusco Code
    471-3061
  • Mass(g)
    225
  • Material
    Stainless Steel (X46 Cr13)
1S
Set Parts
-
-
3/32、7/64、1/8、9/64、5/32、3/16、1/4、5/16、3/8
-
Quote
-

Part Number : 022721
Days to Ship Quote
Standard Unit Price -
Quantity 1S

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Set Parts
  • Total Length (L Dimension)(mm)
    -
  • Hex Neck Length (H Dimension) L-type Only(mm)
    -
  • Set Content(mm)
    3/32、7/64、1/8、9/64、5/32、3/16、1/4、5/16、3/8
  • Opposite side dimensions(inchi)
    -
  • JAN Code
    4013288117281
  • Trusco Code
    471-3079
  • Mass(g)
    450
  • Material
    Stainless Steel (X46 Cr13)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)