(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Thin nose pliers

Thin nose pliers

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    203
  • Thickness(mm)
    5.5
  • Trusco Code
    372-6495
  • JAN Code
    4963202010610
  • Weight(g)
    250
  • Product Name
    Lobster Thin Nose Pliers with BP 200 mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : TP200
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    203
  • Thickness(mm)
    5.5
  • Trusco Code
    372-6495
  • JAN Code
    4963202010610
  • Weight(g)
    250
  • Product Name
    Lobster Thin Nose Pliers with BP 200 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)