(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tin Snips

Tin Snips

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Forged pieces make for excellent durability.
· Cuts up to 0.5 mm thick mild iron plate.
· Spring type for easy opening/closing. Great for long working hours.

Basic Specifications

  • Overall Length(mm)
    260
  • Blade Length(mm)
    75
  • Blade thickness(mm)
    7
  • JAN Code
    4953981403154
  • Trusco Code
    770-0041
  • Mass(g)
    425
  • Material
    Blade: Special stainless steel for blades, Handle: PVC coated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : DK260
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    260
  • Blade Length(mm)
    75
  • Blade thickness(mm)
    7
  • JAN Code
    4953981403154
  • Trusco Code
    770-0041
  • Mass(g)
    425
  • Material
    Blade: Special stainless steel for blades, Handle: PVC coated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)