(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HSS Sashimi Knife M1

HSS Sashimi Knife M1

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    265
  • Blade Length(mm)
    60
  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • JAN Code
    4560118243011
  • Trusco Code
    483-4470
  • Material
    Main Body: Stainless Steel/SUS410; Blade: Hitachi HSS YXM1
  • Mass(g)
    460
  • Number Contained In A Packet
    1 pc.

Details

Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : HSTH-0124
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Overall Length(mm)
    265
  • Blade Length(mm)
    60
  • Cutting Capacity: Steel Sheet(mm)
    0.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • JAN Code
    4560118243011
  • Trusco Code
    483-4470
  • Material
    Main Body: Stainless Steel/SUS410; Blade: Hitachi HSS YXM1
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Top of the line high-speed steel that withstand rough usage with its amazing hardness and durability.
●Supports cutting of titanium, stainless steel, galvalume steel plate.

Specification

●Cutting Performance(mm) Iron Plate:0.8
●Cutting Performance(mm) Copper Plate:0.8
●Cutting Performance(mm) Stainless Steel Plate:0.6

Materials

●Main Body: Stainless Steel SUS410
●Blade: HITACHI High-Speed Steel YXM1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)