(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
VDET Insulated Socket Handle

VDET Insulated Socket Handle

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· 1000 V insulation spec.
· The product conforms to the European Standard EN60900.
· Has a safety sign for visually checking safety.
· Voltage withstand tested.

Basic Specifications

  • Overall Length(mm)
    200
  • Handle Length(mm)
    130
  • Width across flat dimension(mm)
    10
  • JAN Code
    7314150121298
  • Trusco Code
    438-0266
  • Mass(g)
    150
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 28MV-10
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    200
  • Handle Length(mm)
    130
  • Width across flat dimension(mm)
    10
  • JAN Code
    7314150121298
  • Trusco Code
    438-0266
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)