(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
All-Purpose Electrician's Pliers (For Both Insulated And Bare Crimp Terminals) FA104

All-Purpose Electrician's Pliers (For Both Insulated And Bare Crimp Terminals) FA104

Standard Unit Price:
-
Days to Ship :
1 Day(s)

All-purpose electrician's pliers for both bare and insulated crimp terminals.
[Features]
· The blade has a polished finish to achieve excellent cutting performance.
· Allows crimping of insulated and bare terminals. *The crimping feature is easy to use.
· Allow cutting of small screws, bolts, wire, etc. and stripping wires.
[Applications]
· For wiring machinery, automobiles, electrical equipment, etc. and repairing and wiring household sockets and plugs.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Overall Length(mm)
    240
  • For Crimped / Insulation Terminals(mm2)
    1.25, 2, 5.5
  • For Crimped / Bare Wire Terminals(mm2)
    1.25, 2, 5.5
  • JAN Code
    4952520067109
  • Trusco Code
    447-9998
  • Mass(g)
    300
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : FA104
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Overall Length(mm)
    240
  • For Crimped / Insulation Terminals(mm2)
    1.25, 2, 5.5
  • For Crimped / Bare Wire Terminals(mm2)
    1.25, 2, 5.5
  • JAN Code
    4952520067109
  • Trusco Code
    447-9998
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)