(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hard Case 700

Hard Case 700

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· By rounding the corner, it combines safety and strength together.
· Optimum for storing long items such as a saw, etc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    700×320×210
  • Mass(g)
    3000
  • Effective inside dimensions (frontage x depth x height)(mm)
    630×255×165
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009011230
  • Trusco Code
    325-6260
  • Accessory
    Inner tray
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 700-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    700×320×210
  • Mass(g)
    3000
  • Effective inside dimensions (frontage x depth x height)(mm)
    630×255×165
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009011230
  • Trusco Code
    325-6260
  • Accessory
    Inner tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)