(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Carry Case

Carry Case

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Includes a telescopic handle and 2 casters.
· The case holds the tools firmly, even during transport.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    465×215×352
  • Case color
    Black
  • Mass(g)
    4500
  • JAN Code
    7314150226627
  • Trusco Code
    470-4983
  • Key
    With locks in 2 places
  • Order quantity
    1 unit
Part Number
Order quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : 4750RCW011
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    465×215×352
  • Case color
    Black
  • Mass(g)
    4500
  • JAN Code
    7314150226627
  • Trusco Code
    470-4983
  • Key
    With locks in 2 places

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)