(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cabinet Internal Organization Box Base

Cabinet Internal Organization Box Base

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Mat for laying underneath the box.
· Affix the box with the protrusion.
· If a cutter guide is used, cutting becomes simple.
[Applications]
· Tray sheet for AQ box.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×624
  • Case color
    Black
  • Mass(g)
    225
  • JAN Code
    4560251830321
  • Trusco Code
    770-8599
  • Material
    ABS Resin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : AQ-3907-1
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×624
  • Case color
    Black
  • Mass(g)
    225
  • JAN Code
    4560251830321
  • Trusco Code
    770-8599
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)