(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cabinet Internal Organization Box Storage Tray (with Partition)

Cabinet Internal Organization Box Storage Tray (with Partition)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· With attachment of partition, it is optimal for inserting long slender parts and items.
· Box protruding part makes it stackable.
· Can be freely combined.
[Applications]
· For neat organization of the inside of cabinets and desks.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case color
    Black
  • Specifications
    Box Type (with divider)
  • Material
    ABS Resin
Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 96×192×26.5
  • 96×288×26.5
  • 144×192×26.5
  • Clear
Mass(g)

Refine by

  • 80
  • 100
  • 120
  • Clear
Effective Inner Dimensions (Frontage X Depth X Height)(mm)

Refine by

  • 24×181×18
  • 40×277×18
  • 132×22×18
  • Clear
JAN Code

Refine by

  • 4560251830185
  • 4560251830192
  • 4560251830208
  • Clear
Trusco Code

Refine by

  • 770-8416
  • 770-8319
  • 770-8301
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
96×192×26.5
80
24×181×18
4560251830185
770-8301
12 Day(s)
-

Part Number : AQ-0102
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    96×192×26.5
  • Case color
    Black
  • Mass(g)
    80
  • Effective Inner Dimensions (Frontage X Depth X Height)(mm)
    24×181×18
  • JAN Code
    4560251830185
  • Trusco Code
    770-8301
  • Specifications
    Box Type (with divider)
  • Material
    ABS Resin
96×288×26.5
100
40×277×18
4560251830192
770-8319
12 Day(s)
-

Part Number : AQ-0103
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    96×288×26.5
  • Case color
    Black
  • Mass(g)
    100
  • Effective Inner Dimensions (Frontage X Depth X Height)(mm)
    40×277×18
  • JAN Code
    4560251830192
  • Trusco Code
    770-8319
  • Specifications
    Box Type (with divider)
  • Material
    ABS Resin
144×192×26.5
120
132×22×18
4560251830208
770-8416
12 Day(s)
-

Part Number : AQ-0113
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    144×192×26.5
  • Case color
    Black
  • Mass(g)
    120
  • Effective Inner Dimensions (Frontage X Depth X Height)(mm)
    132×22×18
  • JAN Code
    4560251830208
  • Trusco Code
    770-8416
  • Specifications
    Box Type (with divider)
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)