(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cabinet Internal Organization Box Storage Tray (for Hexagonal Wrench)

Cabinet Internal Organization Box Storage Tray (for Hexagonal Wrench)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Ideal for inserting specific tools.
· Box protruding part makes it stackable.
· Can be freely combined.
[Applications]
· For neat organization of the inside of cabinets and desks.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    96×288×26.5
  • Case color
    Black
  • Mass(g)
    100
  • JAN Code
    4560251830307
  • Trusco Code
    770-8572
  • Specifications
    For Hexagon Wrench
  • Material
    ABS Resin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : AQ-2112
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    96×288×26.5
  • Case color
    Black
  • Mass(g)
    100
  • JAN Code
    4560251830307
  • Trusco Code
    770-8572
  • Specifications
    For Hexagon Wrench
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)