(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cordless Simple Torque Converter

Cordless Simple Torque Converter

[Features]
· Cordless type that is easy to carry and handle.
· Low noise and vibration make it suitable for nighttime construction or work in residential areas.
· It can tighten approximately 400 bolts at 200 N⋅m with a single full charge.
· Commercially available sockets for impact drivers can be used.

Part Number

Configured Part Number is shown.

CST20

Part Number
CST20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Rechargeable impact wrench Max. Tightening Torque(N▪m) 200 Charge time(min) About 20 (high speed full charge)
Number of load-free rotations(min-1) 16 Accessory Available Torque Control Area(N▪m) 40 to 200
Repeat Tightening Control ±5% Supports both left and right rotations Supports both left and right rotations Motor Equipped with a brushless motor
JAN Code 4953488306521 Trusco Code 494-3333 Accessory contents Reaction lever, reaction lever L, 4 hex socket head set screws, L-shaped hex wrench, flathead screwdriver, 2 batteries (3.0 Ah): BL1830, 2 battery covers, charger: DC18RC, instruction manual and metal case
Weight(kg) 2.5 (main body)

Please check the type/dimensions/specifications of the part CST20 in the Cordless Simple Torque Converter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)