(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Impact Driver (18V), BPCI18-JP

Part Number

Configured Part Number is shown.

BPCI18-JP

Part Number
BPCI18-JP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Mass(g) 1400 JAN Code 4536178001991 Trusco Code 493-4369
Product Name B/D 18 V Rechargeable Cordless Impact Driver Supplement Charge Time: 80 minutes Clamping Capacity Wood Screw: 6.0 x 125 mm, Conventional Bolt: M12

Please check the type/dimensions/specifications of the part BPCI18-JP in the Rechargeable Impact Driver (18V), BPCI18-JP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)