(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Multi-purpose Tool "Multi-Evo" (18V), Air pump

Part Number

Configured Part Number is shown.

EIF183

Part Number
EIF183
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Gauge Diameter(mm) 40 Hose overall length(mm) 350 Display Increment(bar) 0~6.9
JAN Code 4536178861885 Trusco Code 440-4548 Standard Continuous Use(1 Recharge) Approximately 20 minutes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)