(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chargeable Hammer Drill (36 V), Battery Pack and Charger

Chargeable Hammer Drill (36 V), Battery Pack and Charger

[Specifications]
·A battery pack for rechargeable hammer drills.
·Voltage (V): 36

Part Number

Configured Part Number is shown.

A3640LIB

Part Number
A3640LIB
Part NumberMinimum order quantityVolume DiscountDays to ShipOrder unit
1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Model Related Parts Voltage(V) 36 JAN Code 3165140801324
Trusco Code 493-1815 Specifications Battery pack Mass(g) 700
Order unit 1 pc.

Please check the type/dimensions/specifications of the part A3640LIB in the Chargeable Hammer Drill (36 V), Battery Pack and Charger series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)