(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cordless Hammer Drill BHC 18 Li 5.2 Ah (18 V) Drilling Dust Nozzle

Cordless Hammer Drill BHC 18 Li 5.2 Ah (18 V) Drilling Dust Nozzle

[Features]
· Dust collection pad for when drilling holes in floors, walls, ceilings, etc.
· Ensures a dust free environment.
· With point and measuring tape for setting the drilling location.
[Applications]
· For dust collection when drilling holes in floors, walls, ceilings, etc.

Part Number

Configured Part Number is shown.

500483

Part Number
500483
Part NumberMinimum order quantityVolume DiscountDays to ShipOrder units
1 Piece(s) 19 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Type Rechargeable hammer drill Mass(g) 184 Material Hole interior: nickel steel
JAN Code 4014549223987 Trusco Code 760-2685 Specifications Drill diameter - Compatible models: 564606, 564606J, up to 12 mm
Order units 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)