(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SDS-Max Shank Hammer Drill Bull Point

SDS-Max Shank Hammer Drill Bull Point

[Features]
·The tip of the bit adopts a small stress cross-sectional shape with little resistance
[Applications]
·For concrete chipping work

Part Number

Configured Part Number is shown.

MAXBP-400RSS

Part Number
MAXBP-400RSS
Part NumberMinimum order quantityVolume DiscountDays to ShipOrder unit
1 Piece(s) 16 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS-max Shank Total Length(mm) 400
JAN Code 3165140533621 Trusco Code 378-5483 Mass(g) 700
Order unit 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)