(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micro Grinder Slender Rotary

Micro Grinder Slender Rotary

[Features]
· The slim tip fits the fingers well, with ease of precision work being its key feature.

Part Number

Configured Part Number is shown.

Part Number
M112HS
M112S
V112HS
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Overall Length
(mm)
Max. Torque
(cN・m)
JAN Code Trusco Code
1 Piece(s) 8 Day(s) or more 1000~350001583.44560128902199491-7162
1 Piece(s) 8 Day(s) or more 1000~200001584.54560128902182491-7171
1 Piece(s) 8 Day(s) or more 2000~500001452.34560128902205491-7278

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Attached collet (chuck)(mm) 2.34
Outer Diameter(mm) 29 Details Type Lightweight, Slim Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)