(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electroplated Diamond Bar / Craft Diamond Bar

Electroplated Diamond Bar / Craft Diamond Bar

[Features]
· 18-piece diamond bar set capable of cutting and polishing in place of a grind stone for various applications, from professional to hobbyist.

Part Number

Configured Part Number is shown.

12841

Part Number
12841
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 476-1081 Set content and accessories Diamond bar: 12801, 12803, 12805, 12807, 12809, 12811, 12813, 12815, 12817, 12819, 12821, 12823, 12825, 12827, 12828, 12832, 12833, 12836 dedicated case

Please check the type/dimensions/specifications of the part 12841 in the Electroplated Diamond Bar / Craft Diamond Bar series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)