(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electroplated Diamond Bar / Craft Diamond Bar【3 Pieces Per Package】

Electroplated Diamond Bar / Craft Diamond Bar

[Features]
· Capable of cutting and polishing in place of a grind stone for various applications, from professional to hobbyist.

Part Number

Configured Part Number is shown.

Part Number
12802
12803
12804
12805
12806
12807
12809
12812
12813
12814
12815
12816
12817
12818
12819
12821
12822
12823
12824
12825
12826
12827
12829
12831
12835
12836
12837
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Diamond Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Quantity

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1501.580,000476-08161 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 150280,000476-08241 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1202.580,000476-08321 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120380,000476-08411 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1203.370,000476-08591 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120470,000476-08671 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 100670,000476-08751 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1501.580,000476-08831 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120280,000476-08911 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120380,000476-09051 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 8 Day(s) 120580,000476-09131 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 8 Day(s) 1501.580,000476-09211 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120280,000476-09301 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120380,000476-09481 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120570,000476-09561 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 140270,000476-09641 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1002.870,000476-09721 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120370,000476-09811 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120470,000476-09991 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 100670,000476-10061 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1401.580,000476-10141 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 8 Day(s) 120280,000476-10221 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 100670,000476-10311 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 8 Day(s) 140280,000476-10491 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 1001330,000476-10571 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 120370,000476-10651 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 8 Day(s) 100670,000476-10731 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Quantity 1 pack (3 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)