(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Cutting Disc (Electroplated) Completely Electroplated

Diamond Cutting Disc (Electroplated) Completely Electroplated

[Features]
· The grains are highly abrasive and provide excellent grinding ability.

Part Number

Configured Part Number is shown.

Part Number
14303
14304
14313
14314
Part NumberMinimum order quantityVolume DiscountDays to ShipDiamond Maximum Diameter
(mm)
Shaft Diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 222.34476-1596
1 Piece(s) 8 Day(s) 242.34476-1600
1 Piece(s) 12 Day(s) 223476-1618
1 Piece(s) 12 Day(s) 243476-1626

Loading...

  1. 1

Basic Information

Particle Size(#) 130 Max. Rotational Speed(rpm) 20,000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)