(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Compound (Paste), Water Soluble

Diamond Compound (Paste), Water Soluble

[Features]
· Diamond abrasive grains are uniformly dispersed to provide uniform polishing capacity.
· The viscosity of the paste is very low and workability is good.

Part Number

Configured Part Number is shown.

55110

Part Number
55110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Water-Soluble Particle Size(#) 8,000
Micron Display(μm) 3 Color Yellow Trusco Code 477-0706
Mass(g) 25

Please check the type/dimensions/specifications of the part 55110 in the Diamond Compound (Paste), Water Soluble series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)