(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Belt【3 Pieces Per Package】

Diamond Belt

[Features]
· Can be used to stably maintain finished surfaces with excellent abrasion resistance and durability.

Part Number

Configured Part Number is shown.

65012

Part Number
65012
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOrdering unit

3 Pieces Per Package

1 Pack(s) 20 Day(s) or more 1 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 8 Length(mm) 300
Particle Size(#) 120 Trusco Code 477-4337 Mass(g) 10
Ordering unit 1 pack (3 pcs.)

Please check the type/dimensions/specifications of the part 65012 in the Diamond Belt series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)