(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lapping Brass Tip【5 Pieces Per Package】

Lapping Brass Tip

[Features]
· A lapping tool for final polishing used together with diamond compound or various abrasives.

Part Number

Configured Part Number is shown.

60802

Part Number
60802
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1 pack (5 pcs.)

Loading...

  1. 1

Basic Information

Product Type Wrapping Tool Shape Round Shaft length(mm) 40
Outer Diameter(mm) 3 Trusco Code 477-2415 Mass(g) 14
Quantity 1 pack (5 pcs.)

Please check the type/dimensions/specifications of the part 60802 in the Lapping Brass Tip series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)