(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ROTEX RO125 For Coarse Sanding, Fine Sanding, Polishing

ROTEX RO125 For Coarse Sanding, Fine Sanding, Polishing

[Features]
· With the ROTEX RO125, you can achieve optimal results for coarse sanding, fine sanding and polishing.
· Switch between dual-mode sanding and gear-driven mode in a single action.
· A trusted brand for gear-driven sanding since its launch in 1982.
· When connected to a FESTOOL dust extractor, the MULTI-JETSTREAM 2 mechanism boasts excellent dust extraction performance and controls the cooling of the polished surface and clogging of the sanding paper.
· FastFix sanding pad.
· The pad can be changed without the need for tools.
· Plug-It type power cord for connection to multiple tools with a single power cord.
· Orbital diameter (mm): 3.6
[Applications]
· Coarse sanding, fine sanding and polishing.

Part Number

Configured Part Number is shown.

571785

Part Number
571785
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number Of Rotations(min⁻¹) Gear: 300-600/Double: 2,700-6,200 Power Supply(V) 100 Current(A) 4.5
Power Consumption(W) 450 Dimensions(mm) 125 JAN Code 4014549148778
Trusco Code 760-2855 Mass(kg) 1.9 Set content and accessories D125 Soft Sanding Pad (492125), Protector, 4 m Plug it cable, 2 Systainers Included

Please check the type/dimensions/specifications of the part 571785 in the ROTEX RO125 For Coarse Sanding, Fine Sanding, Polishing series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)