(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Jig Saw (14.4 V)

Rechargeable Jig Saw (14.4 V)

[Features]
・ Blades can be replaced without tools.
・Low vibration and low noise for comfort during use.
・ Cordless to enable cutting to be done comfortably.
・ Two high-luminance LED lights.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JV142DRF

 
Part Number
JV142DRF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Rechargeable Jigsaw Cutting Capability: Mild Steel(mm) 10 Voltage(V) 14.4
Cutting Capability: Wood(mm) 135 Number of Strokes(min-1) 0~2600 Stroke(mm) 26
JAN Code 0088381655187 Trusco Code 487-1588 Accessories(mm) Battery Pack (BL1430) x 1, Charger (DC18RC), Blade B-10 (For Wood), BR-13 (For Wood), B-22 (For Iron) x 2 Each, Cutting Edge Plate, Cover Plate, Hex Wrench, Case
Charging Time 22 minute Workload per Recharge (Guide) Plywood (Length 300 mm x 12 mm) Approximately 125 Mass(g) 2400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)