(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Tapper 8 mm

Air Tapper 8 mm

[Features]
· Small size, lightweight, forward/reverse rotation is one touch and excellent in work efficiency.
[Applications]
· Tapping in various industries such as electrical equipment, sash, sheet metal, prefabrication etc. is possible.

Part Number

Configured Part Number is shown.

NRT-8P

Part Number
NRT-8P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Tappers Chuck Capacity(mm) 8 Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(min-1) 1700 Tapping Capacity(mm) 8 Air Consumption Amount(m³/min) 0.55
Hose Inlet Rc1/4 Trusco Code 331-8192 Exhaust Rear
Total Length(mm) 181 Weight(g) 1200

Please check the type/dimensions/specifications of the part NRT-8P in the Air Tapper 8 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)