(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Straight Grinder Flat Whetstone Type

Air Straight Grinder Flat Whetstone Type

[Features]
· Lightweight but excellent in durability.
[Applications]
· Cast metal burring, finishing of welded parts, various polishing work and heavy grinding work etc.

Part Number

Configured Part Number is shown.

NHG65LD

Part Number
NHG65LD
Part NumberMinimum order quantityVolume DiscountDays to ShipSingle order units
1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Long Shaft Type Number of No-load Revolutions(rpm) 14600 Total Length(mm) 510
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.55 Exhaust Direction Rear
Trusco Code 753-3942 Hose Inlet Rc1/4 Mass(g) 1600
Tip tool Grindstone Applicable Grindstone Dimensions, Outer Diameter x Thickness x Inner Diameter(mm) 65×13×9.5 Set content and accessories · Coupler plug · Turning wrench
Single order units 1 unit

Please check the type/dimensions/specifications of the part NHG65LD in the Air Straight Grinder Flat Whetstone Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)