(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double-headed bit "bicep bit"【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
00334001
00334002
00335193
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMass
(g)
Overall Length
(mm)
JAN Code Trusco Code Product Name

5 Pieces Per Package

1 Pack(s) 12 Day(s) 60654966375888116450-8564Hitachi Muscle Bit No.2 x 65L x 5 Pieces

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1201104966375888123450-8572Hitachi Muscle Bit No.2 x 110L x 5 Pieces

5 Pieces Per Package

1 Pack(s) 12 Day(s) 80854549115022706450-8581Hitachi Muscle Bit No.2 x 85L x 5 Pieces

Loading...

  1. 1

Basic Information

Applicable Screw Dia. Small Screw, Tapping Screw 3 to 5 mm, Wood Screw 3.1 to 4.8 mm Shank diameter(mm) 6.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)