(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NT Dresser For Small Curved Surfaces

NT Dresser For Small Curved Surfaces

[Features]
· Clog-resistant polishing tool that combines the strength of a file with the fineness of sandpaper.
[Applications]
· From woodwork to aluminum finishing work.

Part Number

Configured Part Number is shown.

RS-310P

Part Number
RS-310P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Hand Stone, Rapper Length(mm) 176 Height(mm) 4
Blade thickness(mm) 0.6 Details Type Second cut Color Red
Compatible Replacement Blades RS-311P・RS-411P Mass(g) 41 Width(mm) 9
Material and Finish Body: ABS Resin / Blade: Stainless Steel (SUS430) JAN Code 4904011031311 Trusco Code 405-5730

Please check the type/dimensions/specifications of the part RS-310P in the NT Dresser For Small Curved Surfaces series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)