(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Deep Cutting Bit

Deep Cutting Bit

[Features]
· The blade reaches the core, so scooping, cutting out, and groove cutting are possible.
· A variety of sizes are available to accommodate any application.
[Applications]
· Work material: Wood.
[Specifications]
· Electric Tools Used: NC Router, Router
[Material]
· Blade Tip: Carbide

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
UB1210
UB1212
UB1214
UB1215
UB1216
UB126
UB128
Part NumberMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code
1 Piece(s) 16 Day(s) or more 1070254948572011139756-5747
1 Piece(s) 16 Day(s) or more 1275304948572011146 756-5755
1 Piece(s) 16 Day(s) or more 1475304948572011153 756-5763
1 Piece(s) 16 Day(s) or more 1575304948572011160 756-5771
1 Piece(s) 16 Day(s) or more 1675304948572011177 756-5780
1 Piece(s) 16 Day(s) or more 665204948572011115 756-5798
1 Piece(s) 16 Day(s) or more 865204948572011122 756-5801

Loading...

  1. 1

Basic Information

Number of Flutes 2 Link Diameter(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)