(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ISCAR Carbide Solid Roughing Endmill ECP

ISCAR Carbide Solid Roughing Endmill ECP

[Features]
· 3-Flute End Mill, Torsion Angle 38°, For Stainless Steel / For Low-horsepower Machines
[Applications]
· For roughing in milling treatment
[Material]
· Carbide + coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ECP-E3L06-14/20C06S57
ECP-E3L08-18/26C08S63
ECP-E3L10-22/32C10S72
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s) Quote 614657338-5833
1 Piece(s) Quote 818863338-5841
1 Piece(s) Quote 10221072338-5850

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 3 Type Square Chamfering C C0.4
Use For roughing in milling treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)