(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dedicated Rubber Holder For Cartridge Sander【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
49409
49439
49449
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft length
(mm)
Trusco Code Mass Quantity

3 Pieces Per Package

1 Pack(s) 12 Day(s) 21044476-863971 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 102055476-8698181 pack (3 pcs.)

3 Pieces Per Package

1 Pack(s) 12 Day(s) 122058476-8701181 pack (3 pcs.)

Loading...

  1. 1

Basic Information

Application Polishing Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 25,000
Quantity 1 pack (3 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)