(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mandrel

Mandrel

[Features]
· ø0.4 to ø1.0 shaft tools can be freely chucked.

  • STOCK

Part Number

Configured Part Number is shown.

PA1811

Part Number
PA1811
Part NumberMinimum order quantityVolume DiscountDays to ShipOrdering Unit
1 Piece(s) 1 Day(s) 1 Pieces

Loading...

  1. 1

Basic Information

Product Category Main Body Shaft Diameter(mm) 2.34 Overall Length(mm) 49.5
Outer Diameter(mm) 7.5 JAN Code 4580120536840 Trusco Code 499-8219
Type Drill chuck Material Steel Ordering Unit 1 Pieces

Please check the type/dimensions/specifications of the part PA1811 in the Mandrel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)