(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass Filter 151G Büchner Funnel Type

Glass Filter 151G Büchner Funnel Type

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A glass filter with a filter plate diameter of 130 mm.
[Features]
·Pore size of glass filter 40 to 100 µm.
[Applications]
·Ideal for various experiments.
·Ideal for sample filtration.

Basic Specifications

Details

Part Number

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4589988593507
  • 4589988593514
  • 4589988593538
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4589988593514
12 Day(s) or more
-

Part Number : 013110-15116
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1200
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593514
  • Foot Length(mm)
    150
  • Foot outer diameter(mm)
    22
  • Nominal
    151GP16
  • Types of Glass
    H
  • Bore Size(μm)
    10 to 16
  • Foot Length and Outer Diameter(mm)
    150/22
1 pc.
4589988593507
20 Day(s) or more
-

Part Number : 013110-151100
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1200
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593507
  • Foot Length(mm)
    150
  • Foot outer diameter(mm)
    22
  • Nominal
    151GP100
  • Types of Glass
    H
  • Bore Size(μm)
    40 to 100
  • Foot Length and Outer Diameter(mm)
    150/22
1 pc.
4589988593538
12 Day(s) or more
-

Part Number : 013110-151250
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1200
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593538
  • Foot Length(mm)
    150
  • Foot outer diameter(mm)
    22
  • Nominal
    151GP250
  • Types of Glass
    H
  • Bore Size(μm)
    160 to 250
  • Foot Length and Outer Diameter(mm)
    150/22

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification example of glass filter 151G Büchner funnel type

013110-151250

Image of 013110-151250

Image of 013110-151250

Nominal151GP250
Pore size µm160 to 250
Capacity mL1,200
Foot length / outer diameter mm150/22

013110-151160

Image of 013110-151160

Image of 013110-151160

Nominal151GP160
Pore size µm100 to 160
Capacity mL1,200
Foot length / outer diameter mm150/22

013110-151100

Image of 013110-151100

Image of 013110-151100

Nominal151GP100
Pore size µm40 to 100
Capacity mL1,200
Foot length / outer diameter mm150/22

013110-15140

Image of 013110-15140

Image of 013110-15140

Nominal151GP40
Pore size µm16 to 40
Capacity mL1,200
Foot length / outer diameter mm150/22

013110-15116

Image of 013110-15116

Image of 013110-15116

Nominal151GP16
Pore size µm10 to 16
Capacity mL1,200
Foot length / outer diameter mm150/22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)