(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass Filter 165G Büchner Funnel Type

Glass Filter 165G Büchner Funnel Type

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A glass filter with a filter plate diameter of 145 mm.
[Features]
·Pore size of glass filter 40 to 100 µm.
[Applications]
·Ideal for various experiments.
·Ideal for sample filtration.

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Basic Specifications

Details

Part Number

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4589988593552
  • 4589988593569
  • 4589988593576
  • 4589988593583
  • 4589988593590
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4589988593569
16 Day(s) or more
-

Part Number : 013110-16516
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1500
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593569
  • Foot Length(mm)
    180
  • Foot outer diameter(mm)
    24
  • Nominal
    165GP16
  • Types of Glass
    H
  • Bore Size(μm)
    10 to 16
  • Foot Length and Outer Diameter(mm)
    180/24
1 pc.
4589988593590
12 Day(s) or more
-

Part Number : 013110-16540
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1500
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593590
  • Foot Length(mm)
    180
  • Foot outer diameter(mm)
    24
  • Nominal
    165GP40
  • Types of Glass
    H
  • Bore Size(μm)
    16 to 40
  • Foot Length and Outer Diameter(mm)
    180/24
1 pc.
4589988593552
12 Day(s) or more
-

Part Number : 013110-165100
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1500
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593552
  • Foot Length(mm)
    180
  • Foot outer diameter(mm)
    24
  • Nominal
    165GP100
  • Types of Glass
    H
  • Bore Size(μm)
    40 to 100
  • Foot Length and Outer Diameter(mm)
    180/24
1 pc.
4589988593576
12 Day(s) or more
-

Part Number : 013110-165160
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1500
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593576
  • Foot Length(mm)
    180
  • Foot outer diameter(mm)
    24
  • Nominal
    165GP160
  • Types of Glass
    H
  • Bore Size(μm)
    100 to 160
  • Foot Length and Outer Diameter(mm)
    180/24
1 pc.
4589988593583
12 Day(s) or more
-

Part Number : 013110-165250
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    1500
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593583
  • Foot Length(mm)
    180
  • Foot outer diameter(mm)
    24
  • Nominal
    165GP250
  • Types of Glass
    H
  • Bore Size(μm)
    160 to 250
  • Foot Length and Outer Diameter(mm)
    180/24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification example of glass filter 165G Büchner funnel type

013110-165250

Image of 013110-165250

Image of 013110-165250

Nominal165GP250
Pore size µm160 to 250
Capacity mL1,500
Foot length / outer diameter mm180/24

013110-165160

Image of 013110-165160

Image of 013110-165160

Nominal165GP160
Pore size µm100 to 160
Capacity mL1,500
Foot length / outer diameter mm180/24

013110-16540

Image of 013110-16540

Image of 013110-16540

Nominal165GP40
Pore size µm16 to 40
Capacity mL1,500
Foot length / outer diameter mm180/24

013110-16516

Image of 013110-16516

Image of 013110-16516

Nominal165GP16
Pore size µm10 to 16
Capacity mL1,500
Foot length / outer diameter mm180/24

013110-165100

Image of 013110-165100

Image of 013110-165100

Nominal165GP100
Pore size µm40 to 100
Capacity mL1,500
Foot length / outer diameter mm180/24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)