(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass Filter 26G Büchner Funnel Type

Glass Filter 26G Büchner Funnel Type

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

For filtering liquids.
A Buchner funnel with a capacity of 750 mL and a glass filter.

Basic Specifications

Details

Part Number

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4589988593729
  • 4589988593736
  • 4589988593743
  • 4589988593750
  • 4589988593767
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4589988593729
12 Day(s) or more
-

Part Number : 013110-26100
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    750
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593729
  • Foot Length(mm)
    135
  • Foot outer diameter(mm)
    18
  • Nominal
    26GP100
  • Types of Glass
    H
  • Bore Size(μm)
    40 to 100
  • Foot Length and Outer Diameter(mm)
    135/18
1 pc.
4589988593736
20 Day(s) or more
-

Part Number : 013110-2616
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    750
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593736
  • Foot Length(mm)
    135
  • Foot outer diameter(mm)
    18
  • Nominal
    26GP16
  • Types of Glass
    H
  • Bore Size(μm)
    10 to 16
  • Foot Length and Outer Diameter(mm)
    135/18
1 pc.
4589988593743
12 Day(s) or more
-

Part Number : 013110-26160
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    750
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593743
  • Foot Length(mm)
    135
  • Foot outer diameter(mm)
    18
  • Nominal
    26GP160
  • Types of Glass
    H
  • Bore Size(μm)
    100 to 160
  • Foot Length and Outer Diameter(mm)
    135/18
1 pc.
4589988593750
12 Day(s) or more
-

Part Number : 013110-26250
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    750
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593750
  • Foot Length(mm)
    135
  • Foot outer diameter(mm)
    18
  • Nominal
    26GP250
  • Types of Glass
    H
  • Bore Size(μm)
    160 to 250
  • Foot Length and Outer Diameter(mm)
    135/18
1 pc.
4589988593767
20 Day(s) or more
-

Part Number : 013110-2640
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Filtration Bottle / Filter
  • Capacity(ml)
    750
  • Materials
    Borosilicate Glass
  • JAN Code
    4589988593767
  • Foot Length(mm)
    135
  • Foot outer diameter(mm)
    18
  • Nominal
    26GP40
  • Types of Glass
    H
  • Bore Size(μm)
    16 to 40
  • Foot Length and Outer Diameter(mm)
    135/18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Glass Filter 26G Büchner Funnel Type: related images


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)