(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pillow Block (E Type)

Pillow Block (E Type)

[Features]
· For preventing play and misalignment of machined objects.
· The support part is lowered by lightly pressing the center. Turn the bolt to secure the support. When setting to the required location and loosening the bolt, the support is raised by the spring force.
· Screws, rest nuts, rest plates, aligning pads etc., can be attached to the tip of the support.
· Comes with a low-pressure spring. Replace it to lower the pushing force.

Part Number

Configured Part Number is shown.

Part Number
11333-10000EE
11333-11000EE
11333-21000EE
11333-31000EE
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Push-up Force (When Using Low-Pressure Spring)
(N)
Retention Force
(N)
Mass
(g)
1 Piece(s) 16 Day(s) or more 27 mm38 mm44 mm15 mm6 mmM6 x 1.037 mm28 mmM6 x 1.09 mm9 to 18 (1 to 4)3000160
1 Piece(s) 18 Day(s) or more 36 mm48 mm56 mm20 mm8 mmM8 x 1.2542 mm33 mmM8 x 1.2514 mm3 to 11 (0.6 to 3)4500350
1 Piece(s) 16 Day(s) or more 45 mm64 mm72 mm25 mm8 mmM12 x 1.7553 mm41 mmM12 x 1.7519 mm3.5 to 13 (0.8 to 3)5000750
1 Piece(s) 16 Day(s) or more 45 mm70 mm78 mm25 mm8 mmM16 x 253 mm42 mmM12 x 1.7524 mm3.5 to 13 (0.8 to 3)5000820

Loading...

  1. 1

Basic Information

K(mm) 4 mm Material S45C Heat Treatment Body: Quenched HRC25±3, Cylinder: Quenched HRC45±4
Surface Treatment Black Oxide Accessory Spring for Low Pressure x 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)