(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

F Type, Cutout Type Insert Bushing

F Type, Cutout Type Insert Bushing

[Applications]
· Cutout type insert bushing is used frequently when making the same product in a large quantity or for a long period of time.

Part Number

Configured Part Number is shown.

Part Number
F-1.6X12
F-1.7X12
F-1.8X12
F-1.9X12
F-2.0X12
F-2.1X12
F-2.2X12
F-2.3X12
F-2.4X12
F-2.5X12
F-2.6X12
F-2.7X12
F-2.8X12
F-2.9X12
F-3.0X12
F-3.1X12
F-3.1X16
F-3.2X12
F-3.2X16
F-3.3X12
F-3.3X16
F-3.4X12
F-3.4X16
F-3.5X12
F-3.5X16
F-3.6X12
F-3.6X16
F-3.7X12
F-3.7X16
F-3.8X12
F-3.8X16
F-3.9X12
F-3.9X16
F-4.0X12
F-4.0X16
F-4.1X12
F-4.1X16
F-4.2X12
F-4.2X16
F-4.3X12
F-4.3X16
F-4.4X12
F-4.4X16
F-4.5X12
F-4.5X16
F-4.6X12
F-4.6X16
F-4.7X12
F-4.7X16
F-4.8X12
F-4.8X16
F-4.9X12
F-4.9X16
F-5.0X12
F-5.0X16
F-5.1X12
F-5.1X16
F-5.2X12
F-5.2X16
F-5.3X12
Part NumberMinimum order quantityVolume DiscountDays to ShipD1
(mm)

(mm)
ℓ1
(mm)
D
(mm)
Tool type d
(mm)
R
(mm)
h
(mm)
a
(mm)
r
(mm)
Set Screw / Clasp
1 Piece(s) 14 Day(s) or more 161288For Standard Drill1.613.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill1.713.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill1.813.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill1.913.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill213.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.113.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.213.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.313.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.413.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.513.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.613.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.713.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.813.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill2.913.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill313.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.113.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.113.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.213.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.213.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.313.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.313.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.413.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.413.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.513.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.513.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.613.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.613.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.713.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.713.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.813.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.813.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill3.913.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill3.913.537R-5
1 Piece(s) 14 Day(s) or more 161288For Standard Drill413.537R-5
1 Piece(s) 14 Day(s) or more 161688For Standard Drill413.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.113.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.113.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.213.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.213.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.313.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.313.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.413.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.413.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.513.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.513.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.613.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.613.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.713.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.713.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.813.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.813.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill4.913.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill4.913.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill513.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill513.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill5.113.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill5.113.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill5.213.537R-5
1 Piece(s) 14 Day(s) or more 1916810For Standard Drill5.213.537R-5
1 Piece(s) 14 Day(s) or more 1912810For Standard Drill5.313.537R-5

Loading...

Basic Information

Product Classification Accessories

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)