(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Techno Disc HYBRID CE/A/Z/C

Techno Disc HYBRID CE/A/Z/C

Fusion of flat surface grinding and curved surface grinding provides synergy. Optimal for smoothing the welding bead at an internal corner and excellent for general grinding and polishing.
[Features]
· Revolutionary shape enabling using the disc top surface, bottom surface and outer circumference surface.
· Soft contact with workpiece, with a clean finish surface.
· Fits both thin and thick metals, for easy use.
[Applications]
· General grinding/polishing and substrate polishing of iron, stainless steel, aluminum, etc.
· Rust removal, paint removal
· Welding bead removal, spatter removal
· Deburring/chamfering general steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HB10015-A-180
HB10015-A-240
HB10015-Z-120
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Abrasive Grain
5 Piece(s) 16 Day(s) or more 180A Abrasive Grain
5 Piece(s) 16 Day(s) or more 240A Abrasive Grain
5 Piece(s) 16 Day(s) or more 120Z Abrasive Grain

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel / Stainless Steel / Cast Iron / Aluminum Diameter(mm) 100
Shaft Diameter(mm) 15 Thickness Dimension(mm) 8 Maximum Operating Rotational Speed(min-1 (r.p.m)) 13600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)