(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electrocoated Diamond Cutting Disc B

Electrocoated Diamond Cutting Disc B

[Features]
· Diamond abrasive grains are electrodeposited, so it is suitable for non-metals such as glass, etc.
[Applications]
· For cutting ceramics, glass, marble and FRP.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DCD-25

 
Part Number
DCD-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Diamond Disk work material Stone Material / Glass Outer diameter Dimensions(mm) 25
Thickness(mm) 0.6 Particle Size(#) 140 Attached arbor shaft diameter(mm) 3
Maximum Number of Rotation(min-1) 20000 Accessory Mandrel Particle size details(#) 140/170

Please check the type/dimensions/specifications of the part DCD-25 in the Electrocoated Diamond Cutting Disc B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)