(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Finger Pad Set【10 Pieces Per Package】

Finger Pad Set

[Features]
· This rotating sandpaper reaches fine corners and is economical, since a new surface can be brought out by turning it when it clogs.
· Manual work done to your liking, from mold polishing to deburring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H2510
H255
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)

10 Pieces Per Package

10 Pack(s) 8 Day(s) 240

10 Pieces Per Package

10 Pack(s) 8 Day(s) 80

Loading...

  1. 1

Basic Information

Tool Used Handwork (belt sander etc.) Width(mm) 25 Length(mm) 480
Base Materials Paper With/without joints NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)