(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve A125

Manual One-Hand Tool, Crimp Terminal with Insulation Coating, for Sleeve A125

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· M3, M4, M5 simple screw cutter included (ISO)
· 0.75, 0.9, 1.25, 2.0, 3.5, 5.5 Simple Stopper Included

Basic Specifications

  • Apply
    Crimp Contact Terminal and Sleeve with Insulation Coating
  • Range
    1.25, 2.0, 3.5, 5.5
  • Dimensions(mm)
    210
  • Mass(g)
    220
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : A-125
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Apply
    Crimp Contact Terminal and Sleeve with Insulation Coating
  • Range
    1.25, 2.0, 3.5, 5.5
  • Dimensions(mm)
    210
  • Mass(g)
    220

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)