(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ratchet Cable Cutter, Hydraulic Wire Cutter S-20A

Ratchet Cable Cutter, Hydraulic Wire Cutter S-20A

Standard Unit Price:
-
Days to Ship :
1 Day(s)

· Depending on such things as the type of cable, the laying conditions for the cable, and the wear on the cutter, cutting may sometimes not be possible even within the specification range for cutting.

Basic Specifications

  • Specifications
    • STOCK
  • Apply
    Wire, Round Bar, Cable
  • Dimensions(mm)
    390
  • Mass(g)
    2800
  • Set Content
    Tool Main Unit and Case

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : S-20A
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Apply
    Wire, Round Bar, Cable
  • Dimensions(mm)
    390
  • Mass(g)
    2800
  • Set Content
    Tool Main Unit and Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Able to cut from (Φ20mm) wire rope up to (250mm2)cable wide variety.

Specification

●Cutting Performance(mm) JIS No.1 Wire:16
●Cutting Performance(mm) Bare Hard Copper Stranded Wire:20.7
●Cutting Performance(mm) CCP cable:20
●Total Length(mm):390
●SPQ(piece):1

Accessories

●Carrying Bag

Warning

●Piano wire and PC steel wire can not be cut.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)