(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hammer Drill DH 52MEY (Part Numbers)

Hammer Drill DH 52MEY

[Features]
· Equipped with an AC brushless motor.
· Aluminum, double-insulated structure.
· Includes a continuous drive mode (only for striking).
· Equipped with a "UVP" low vibration system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DH52MEY

 
Part Number
DH52MEY
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Shank Shape SDS-max Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Not Included Power Consumption(W) 1,500 Maximum No-load Rotation Speed(min-1) 260
Maximum Blows(min-1) 2,200 Double Insulation Included Drill Bit(mm) 52
Core Bit(mm) 160 Number of Turns(min⁻¹ (times/min)) 110 to 260 No-Load Strike Rate(min⁻¹ (hits/minute)) 1,000 to 2,200
Trusco Code 779-6501 Mass(Kg) 11.5 Cord(m) 2-core / 5
Standard Accessories Side handle, stopper, Hammer Grease A, plastic case

Please check the type/dimensions/specifications of the part DH52MEY in the Hammer Drill DH 52MEY series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)