(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
12.7 mm Square Drive Sockets Socket with Magnet, MP Deep Type Deep Sockets(Single Hex)

12.7 mm Square Drive Sockets Socket with Magnet, MP Deep Type Deep Sockets(Single Hex)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Bolt dedicated type, magnets fixed to sockets.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 12
  • 14
  • 17
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 50
  • 75
  • Clear
Shape

Refine by

  • A
  • B
  • Clear
Dimensions D1 (φ)(mm)

Refine by

  • 20.5
  • 22.5
  • 28
  • Clear
Dimensions D2 (φ)(mm)

Refine by

  • 25
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12
50
A
20.5
25
16 Day(s) or more
-

Part Number : 412MP50
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    50
  • Shape
    A
  • Dimensions D1 (φ)(mm)
    20.5
  • Dimensions D2 (φ)(mm)
    25
12
75
A
20.5
25
1 Day(s)
-

Part Number : 412MP75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    75
  • Shape
    A
  • Dimensions D1 (φ)(mm)
    20.5
  • Dimensions D2 (φ)(mm)
    25
14
50
A
22.5
25
1 Day(s)
-

Part Number : 414MP50
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    50
  • Shape
    A
  • Dimensions D1 (φ)(mm)
    22.5
  • Dimensions D2 (φ)(mm)
    25
14
75
A
22.5
25
1 Day(s)
-

Part Number : 414MP75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    75
  • Shape
    A
  • Dimensions D1 (φ)(mm)
    22.5
  • Dimensions D2 (φ)(mm)
    25
17
50
B
28
28
12 Day(s)
-

Part Number : 417MP50
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    50
  • Shape
    B
  • Dimensions D1 (φ)(mm)
    28
  • Dimensions D2 (φ)(mm)
    28
17
75
B
28
28
1 Day(s)
-

Part Number : 417MP75
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    75
  • Shape
    B
  • Dimensions D1 (φ)(mm)
    28
  • Dimensions D2 (φ)(mm)
    28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)